Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
OEP Couplings
Magnetic Shaft Couplings
Type MXC - Magnetic Shaft Couplings
OEP Couplings
Magnetic Shaft Couplings
Type MXC - Magnetic Shaft Couplings
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MSC-2E-B-2E-B-C-A-HUB-N-MID
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Coupling Size
SIZE
Bore One Standard
STO
Bore One Size
BOS [Pulgada]
Bore One Type
BOT
Bore Two Standard
STT
Bore Two Size
BTS [Pulgada]
Bore Two Type
BTT
Hub Attachment Type
HAT
Hub Material
HM
Length
A [Pulgada]
OD
B [Pulgada]
Blind Bore Depth
C [Pulgada]
Thru Bore Depth
D [Pulgada]
Gap Between Shafts
E [Pulgada]
1
2
3
MSC-2E-B-2E-B-C-A-HUB-N-MID
S
English
0.1250 in
Blind Bore
English
0.1250 in
Blind Bore
Clamping
Anodized aluminum
1.5000
1.1100
0.5000
0.3125
0.8750
MMC-3E-B-3E-B-C-A-HUB-N-MID
M
English
0.1875 in
Blind Bore
English
0.1875 in
Blind Bore
Clamping
Anodized aluminum
1.7500
1.1100
0.7500
0.4375
0.8750
MLC-4E-K-4E-K-C-A-HUB-N-MID
L
English
0.2500 in
Keyed Bore
English
0.2500 in
Keyed Bore
Clamping
Anodized aluminum
1.8750
1.1100
1.0000
0.5000
0.8750
Show compressed display (3 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
OEP Couplings
- Type MXC
Shorttext
Magnetic Shaft Couplings
Últimos cambios
20.03.2025 15:13:55
Unidad
Palablras clave
Couplings
Magnetic
Shaft Couplings